??
CAD model selection
Selectable products: 1
TK-650-SQ-DV-R,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-
HELP_VARIABLE
Company
IPR
Description
TK-SQ series - robot side - Robot side
Bill of material
TK-650-SQ-DV-R,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-
ARTNR
Part-No.
150300972
TYP
Type
TK-650-SQ-DV-R
EHA
Recommended max. payload
650 kg
BAMKA
Distance Center of Gravity less than
400 mm
M
Weight (without options)
18.0 kg
LPZ
Air consumption each cycle open/close
2.57 / + 0.57 l
MZ
Max. tensile force Fz (static load) at 6 bar
60000 N
MD
Max. compressive force Fd (static load)
80000 N
MB
Max. bending moment Mx, My (static load) at 6 bar
15000 Nm
MT
Max. torsion moment Mz (static load) at 6 bar
7500 Nm
WHG
Repeatability x, y, z-Axis
0.05 mm
FIF
Join Force (against spring loaded ball cover) in join direction
- N
MZA
Max. permissible axis deviation x/y
+/-1.5 mm
MART
Max. distance between robot side and tool side when locking
1 mm
KUP
Locking stroke
56.5 mm
EPH
Energy transmission pneumatic hydraulic (optional)
optional add-on modules
EE
Energy transmission electrical (optional)
optional add-on modules
DR
Diameter (external dimension) - robot side
300 mm
H1
Height of air connections/heel
19 mm
H4
Height base body
60 mm
H5
Height total
116.5 mm
AM
Distance between mounting surface of connector strips and add-on modules
132.0 mm
DZR
Diameter centering robot side
160 mm
HZR
Height centering robot side
4 mm
A1
Distance between tool changer center and air connection locking/unlocking
10 mm
H2
Lock height of air connections
15 mm
H3
Unlock height of air connections
40 mm
GL1
Thread locking/unlocking air connection
G1/8" mm
TL1
Thread depth of air connection (locking/unlocking)
14 mm
TK1
Mounting pitch circle 1
200 mm
TK2
Mounting pitch circle 2
205 mm
A
Amount
10 mm
DS
Diameter counterbore fastening
25 mm
TS
Depth countersink fastening
17.5 mm
DB1
Diameter through-hole mounting
16.5 mm
GB1
Mounting thread
- mm
TG1
Depth mounting thread on D1
0.0 mm
DB2
Diameter through-hole mounting
- mm
GB2
Mounting thread
- mm
TG2
Depth of mounting thread on D2
- mm
WB
Angle mounting hole 1,2,….
17.5/42.5 mm
WD
Angle delta mounting hole 1,2,…
4x30 mm
DP1
Ø H7
12 mm
DP2
Ø H7
12 mm
WP1
Angle fitting hole 1
12.5 °
WP2
Angle fitting hole 2
192.5 °
A2
Distance between center of tool changer and piston monitoring sensor
9.50 mm
A3
Distance between tool changer center and air connection SL locking/unlocking
117.0 mm
H6
Height air connection SL lock
15 mm
H7
Height of air connection SL unlocking
44 mm
H8
Height sensor 1
15.00 mm
H9
Height sensor 2
35.00 mm
CTN
Customs Tariff Number
84799070
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions