??
CAD model selection
Selectable products: 1
TK-250-SQ-DV-R,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-
HELP_VARIABLE
Company
IPR
Description
TK-SQ series - robot side - Robot side
Bill of material
TK-250-SQ-DV-R,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-
ARTNR
Part-No.
150300751
TYP
Type
TK-250-SQ-DV-R
EHA
Recommended max. payload
250 kg
BAMKA
Distance Center of Gravity less than
500 mm
M
Weight (without options)
9.0 kg
LPZ
Air consumption each cycle open/close
0.92 / + 0.46 l
MZ
Max. tensile force Fz (static load) at 6 bar
35500 N
MD
Max. compressive force Fd (static load)
75000 N
MB
Max. bending moment Mx, My (static load) at 6 bar
5500 Nm
MT
Max. torsion moment Mz (static load) at 6 bar
3750 Nm
WHG
Repeatability x, y, z-Axis
0.05 mm
FIF
Join Force (against spring loaded ball cover) in join direction
- N
MZA
Max. permissible axis deviation x/y
+/-1.5 mm
MART
Max. distance between robot side and tool side when locking
1 mm
KUP
Locking stroke
56.5 mm
EPH
Energy transmission pneumatic hydraulic (optional)
optional add-on modules
EE
Energy transmission electrical (optional)
optional add-on modules
DR
Diameter (external dimension) - robot side
240 mm
H1
Height of air connections/heel
19 mm
H4
Height base body
60 mm
H5
Height total
116.5 mm
AM
Distance between mounting surface of connector strips and add-on modules
102.0 mm
DZR
Diameter centering robot side
50 mm
HZR
Height centering robot side
4 mm
A1
Distance between tool changer center and air connection locking/unlocking
20 mm
H2
Lock height of air connections
18 mm
H3
Unlock height of air connections
42 mm
GL1
Thread locking/unlocking air connection
G1/8" mm
TL1
Thread depth of air connection (locking/unlocking)
14 mm
TK1
Mounting pitch circle 1
160 mm
TK2
Mounting pitch circle 2
125 mm
A
Amount
2x6 mm
DS
Diameter counterbore fastening
18 mm
TS
Depth countersink fastening
11.0 mm
DB1
Diameter through-hole mounting
10.2 mm
GB1
Mounting thread
M12 mm
TG1
Depth mounting thread on D1
25.0 mm
DB2
Diameter through-hole mounting
10.2 mm
GB2
Mounting thread
M12 mm
TG2
Depth of mounting thread on D2
25 mm
WB
Angle mounting hole 1,2,….
30 mm
WD
Angle delta mounting hole 1,2,…
6x60 mm
DP1
Ø H7
10 mm
DP2
Ø H7
10 mm
WP1
Angle fitting hole 1
180 °
WP2
Angle fitting hole 2
180 °
A2
Distance between center of tool changer and piston monitoring sensor
21.25 mm
A3
Distance between tool changer center and air connection SL locking/unlocking
93.5 mm
H6
Height air connection SL lock
20 mm
H7
Height of air connection SL unlocking
40 mm
H8
Height sensor 1
19.50 mm
H9
Height sensor 2
40.50 mm
CTN
Customs Tariff Number
84799070
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions