??
CAD model selection
Selectable products: 1
TK-250-SQ-DV-T,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-,MF=-
HELP_VARIABLE
Company
IPR
Description
TK-SQ series - tool side - Tool side
Bill of material
TK-250-SQ-DV-T,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-,MF=-
ARTNR
Part-No.
150300750
TYP
Type
TK-250-SQ-DV-T
EHA
Recommended max. payload
250 kg
BAMKA
Distance Center of Gravity less than
500 mm
M
Weight (without options)
8.5 kg
MZ
Max. tensile force Fz (static load) at 6 bar
35500 N
MD
Max. compressive force Fd (static load)
75000 N
MB
Max. bending moment Mx, My (static load) at 6 bar
5500 Nm
MT
Max. torsion moment Mz (static load) at 6 bar
3750 Nm
WHG
Repeatability x, y, z-Axis
0.05 mm
FIF
Join Force (against spring loaded ball cover) in join direction
- N
MZA
Max. permissible axis deviation x/y
+/-1.5 mm
MART
Max. distance between robot side and tool side when locking
1 mm
KUP
Locking stroke
56.5 mm
EPH
Energy transmission pneumatic hydraulic (optional)
optional add-on modules
EE
Energy transmission electrical (optional)
optional add-on modules
DT
Diameter (outer dimension) - tool side
240 mm
H1
Height of air connections/heel
19 mm
H4
Height base body
60 mm
H5
Height total
105.0 mm
AM
Distance between mounting surface of connector strips and add-on modules
102.0 mm
DZT
Diameter centering tool side
100 mm
HZT
Height centering tool side
10.5 mm
TK1
Mounting pitch circle 1
160 mm
TK2
Mounting pitch circle 2
125 mm
A
Amount
2x6 mm
DS
Diameter counterbore fastening
18 mm
TS
Depth countersink fastening
11.0 mm
DB1
Diameter through-hole mounting
10.2 mm
GB1
Mounting thread
M12 mm
TG1
Depth mounting thread (on D1)
24 mm
DB2
Diameter through-hole mounting
10.2 mm
GB2
Mounting thread
M12 mm
TG2
Depth of mounting thread (on D2)
24 mm
WB
Angle mounting hole 1,2,….
0 °
WD
Angle delta mounting hole 1,2,…
6x60 °
DP1
Diameter fitting hole 1
10 mm
DP2
Diameter fitting hole 2
10 mm
WP1
Angle fitting hole 1
90 °
WP2
Angle fitting hole 2
270 °
CTN
Customs Tariff Number
84799070
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions